text.skipToContent text.skipToNavigation

Exton Collection One-Light Textured Black and Etched Seeded Glass Modern Style Outdoor Hanging Pendant Lantern

By Progress Lighting 

Collection Name:  Exton

Catalog ID: P550097-031

By Progress Lighting
$190.85 USD
Collection Name:  Exton
Catalog ID:  P550097-031
Architectural influences blend harmoniously in the Exton Collection 1-Light Textured Black Etched Seeded Glass Modern Outdoor Hanging Pendant Lantern Light. The clean lines and geometric forms interact in the textured black frame culminating in an iconic peaked roof. A light source glows from within an etched seeded glass shade that accentuates the lantern's contemporary aesthetic.
  • Application: Architectural influences blend harmoniously in the Exton Collection 1-Light Textured Black Etched Seeded Glass Modern Outdoor Hanging Pendant Lantern Light ideal for any covered porch, patio, deck, and foyer.
  • Styles: Perfect for modern and contemporary style settings.
  • Finish: The clean lines and geometric forms interact in the textured black frame culminating in an iconic peaked roof.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A light source glows from within an etched seeded glass shade that accentuates the lantern's contemporary aesthetic.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 11-1/8-inch diameter by 16-inch height.
  • Certifications: cULus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain gauge 9
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Powder Coat
Fixture Type Outdoor Hanging
Glass Etched Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Modern Mountain
  • Contemporary
Light Distribution Ambient
Mount location Ceiling Chain
Mounting Type Ceiling Chain
Mounting for outlet box included 1/8 IP Mounting Plate
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Outdoor
  • Patio
  • Porch
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Standard
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 11.12 in x 11.12 in x 16 in
Length - Installed 91 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 27

Resource Links

Instruction Sheet Number 93131120

Resources and Downloads