text.skipToContent text.skipToNavigation

Greene Ridge Collection One-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Greene Ridge

Catalog ID: P550033-129

Finished in a refined, Architectural Bronze with a box-like silhouette, the Green Ridge small wall lantern’s tailored design makes it a statement-making fixture for exterior porticos, interiors foyers, and other living areas in Craftsman, rustic, and transitional settings.

  • Perfect for installing in an exterior portico, an interior foyer, breakfast nook, sunroom, covered outdoor living area, on a porch, or over a kitchen island or dining table
  • One-light hanging lantern offers traditional appeal with its Craftsman-inspired, boxy silhouette
  • Simple, strong styling recalls the collection’s Arts and Crafts influence, making it ideal for Craftsman, Rustic, and Transitional settings
  • Clear seeded glass shade with rimmed edge surrounds a small light
  • Finished in Architectural Bronze
  • Measures 6-3/4 in square X 14 in height,Overall height with chain 88-1/2 in, wire 120 in
  • UL safety-listed for use in damp locations
  • Uses one 100-watt max medium base bulb, or LED equivalent, that is sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$128.81 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Architectural Bronze
Finish Type Painted
Glass Clear Seeded
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Rustic
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style
  • Rustic
  • Craftsman
  • Transitional
UPC 785247232765
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 6.75 in x 6.75 in x 14 in
Height 14 in
Length 6.75 in
Length - Installed 88.5 in
Overall Length with Overall Ht. W/Chain
Weight 1.8 lb
Width 6.75 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads