PROG_P550029_031st64_PRODIMAGE
PROG_P550029_031st64_PRODIMAGE
PROG_hollingsworth_detail4_detailshot
PROG_P550029_031a19_PRODIMAGE
+3
PROG_hollingsworth_detail2_detailshot

Hollingsworth Collection Hanging Lantern

$305.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550029-031

Collection name:

Hollingsworth

Hollingsworth hanging lantern features a crisscross design that surrounds clear seeded glass, emulating popular farmhouse decor. Ideal for a variety of transitional exteriors when paired with either vintage or traditional bulbs. Includes wall and post options.

  • Hollingsworth lanterns feature a crisscross design that surrounds clear seeded glass, emulating popular farmhouse decor
  • Ideal for a variety of transitional exteriors when paired with either vintage or traditional bulbs
  • Textured Black finish
  • Hanging lantern uses one 100-watt max. medium base bulbs (sold separately)
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Create curb appeal with these stylish post lanterns
  • Add to either side of front door to welcome guests and visitors to the home, outdoor lanterns can also be paired with decorative indoor fixtures to create a customized and creative lighting design.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Style
  • Transitional
  • Farmhouse
UPC
785247218684
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 20.25 in
Height
20.25 in
Length
10 in
Length - Installed
94 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
7.48 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93083985

Resources and downloads