PROG_P550118_31M_hero_PRODIMAGE
PROG_P550118_31M_hero_PRODIMAGE
PROG_P550118_31M_hero-w-canopy_PRODIMAGE
PROG_P550118_marble_detail-014_Detail_1_PRODIMAGE
+4
PROG_P550118_marble_detail-012_Detail_2_PRODIMAGE

POINT DUME® by Jeffrey Alan Marks for Progress Lighting Shadmore Matte Black Outdoor Hanging Pendant

$1,287.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550118-31M

Collection name:

Point Dume-Shadmore

The Shadmore Pendant embraces bold architectural influences to create a minimalistic design that effectively blurs the lines between indoor and outdoor living. Airy interconnected geometric cubes form a spacious frame giving the light a modern personality. An elegant, marbleized acrylic shade creates a striking focal point while delivering an inviting, warm glow. This pendant is part of the Jeffrey Alan Marks Point Dume lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • The Shadmore pendant complements a range of relaxed, outdoor living spaces from coast to coast.
  • The geometric frame is finished in a crisp matte black finish
  • Airy interconnected geometric cubes form a spacious frame giving the light a modern personality.
  • An elegant, white marbleized acrylic shade creates a striking focal point while delivering an inviting, warm glow.
  • The pendant's minimalistic design is ideal for indoor and outdoor living.
  • Measures 31.25 in. H x 26 in. W x 26 in. L
  • Uses 1 100-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Fully dimmable when used with dimmable bulbs
  • Certifications: cETLus Damp Location Listed
  • Includes installation instructions and mounting hardware

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Construction Material -Secondary
Aluminum
Construction Material -Secondary part
Inner Reflector, Socket Covers
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Outdoor Hanging
Glass
Marblized
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Modern Mountain
  • Industrial
  • Luxe
  • Transitional
  • Urban Industrial
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Outdoor
  • Patio
  • Hall & Foyer
  • Porch
  • Great Room
  • Living Room
  • Dining Room
  • Kitchen
Size Type
Extra-Large
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Lantern
UPC
785247264650
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
26 in x 26 in x 31.25 in
Height
31.25 in
Length
26 in
Length - Installed
97.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
19.95 lb
Width
26 in
Width Diameter Descriptor
Extends

Electrical Ratings

Current Rating
0.5 A
Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
No
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93156780

Resources and downloads