text.skipToContent text.skipToNavigation

Maison Collection Two-Light Hanging Lantern

By Progress Lighting 

Collection Name:  Maison

Catalog ID: P6532-108

By Progress Lighting
$244.20 USD
Collection Name:  Maison
Catalog ID:  P6532-108
Two-light hanging lantern in the Maison Collection offers traditional French country styling for a variety of home settings. Classic and formal clear water seeded glass complements the powder coat finish. Oil Rubbed Bronze finish.
  • Traditional French country styling.
  • Classic and formal clear water seeded glass.
  • Powder coat finish.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Oil Rubbed Bronze
Finish Type Hand Painted
Fixture Type Outdoor Hanging
Glass Water Seeded
Lamp Included No
Lamp Shape B10
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style New Traditional
UPC 785247197941
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 7.25 in x 7.25 in x 17.875 in
Gross Weight with Packaging 7.05 lb
Height 17.875 in
Length 7.25 in
Length - Installed 93 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9.7 lb
Width 7.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 24

Resource Links

Instruction Sheet Number 93065109

Resources and Downloads