PROG_P550041_103_PRODIMAGE
PROG_P550041_103_PRODIMAGE
PROG_P550041_103_bottom_PRODIMAGE
PROG_morrison_detail3_detailshot
+4
PROG_morrison_detail2_detailshot
Discontinued
Clearance

Morrison Collection One-Light Hanging Lantern

$110.60 USD
$275.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550041-103

Collection name:

Morrison

The Morrison Collection hanging lantern blends delicate geometric patterns with lasting durability in a modern form. Intricate die cast aluminum construction is paired with clear glass and an Antique Pewter finish.

  • Swirling metallic accents covering a clear-glass shade are an ornamental addition to your home’s exterior and its surrounding landscape
  • The hanging lantern makes a cheerful greeting in a portico over an entry door, or hung in multiples from the roof of a porch or veranda
  • Morrison’s construction and design complements both Modern and Traditional architecture
  • Stately Antique Pewter finish
  • Measures 7 1/2in diameter x 22in ht. x 7 1/2in D
  • Uses one 100-watt max. medium base bulb including LED equivalent (sold separately)
  • CSA Safety listed for use in damp locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Hanging
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Die-Cast Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Antique Pewter
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • New Traditional
  • Traditional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • New Traditional
UPC
785247226849
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.5 in x 7.5 in x 22 in
Height
22 in
Length
7.5 in
Length - Installed
95 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5.9 lb
Width
7.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93098345