PROG_P550117_141_hero_PRODIMAGE
PROG_P550117_141_hero_PRODIMAGE
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-1_info-graphic
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-5_info-graphic
+1
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-3_info-graphic

POINT DUME® by Jeffrey Alan Marks for Progress Lighting Hook Pond Galvanized Finish Outdoor Hanging Lantern

$1,122.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550117-141

Collection name:

Point Dume-Hook Pond

Evoking thoughts of Jeffrey Alan Marks' East Coast summer home, the Hook Pond Collection features a steeply pitched, barn-inspired roof crowned with a distinctive loop finial. A clean, modern frame holds glass panels printed with a unique silver mesh pattern reminiscent of a traditional screened-in porch. Light is comfortably diffused from the white opal glass orb held within the generously scaled frame. This family of fixtures is part of the Jeffrey Alan Marks Point Dume lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • The Hook Pond hanging lantern complements a range of relaxed, outdoor living spaces from coast to coast.
  • Finished in a classic galvanized finish, for a traditional look that complements its contemporary lines
  • A square frame is topped by a steeply pitched, barn-inspired roof crowned with a distinctive loop finial.
  •  Glass panels are printed with a unique silver mesh pattern reminiscent of a traditional screened-in porch.
  • Light is comfortably diffused from the white opal glass orb held within the generously scaled frame.
  • Measures 28.5 in. H x 16.125 in. W x 16.125 in. L
  • Uses 1 100-Watt maximum medium base bulb, or LED equivalent, sold separately
  • Certifications: cETLus Damp Location Listed
  • Constructed of corrosion-resistant DURASHIELD, engineered composite polymers that withstands a broad range of environmental conditions, delivering beautiful lighting and reliability.
  • Includes installation instructions and mounting hardware

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Cast Aluminum
Construction Material -Secondary
Aluminum
Construction Material -Secondary part
Inner Reflector, Socket Covers
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Galvanized Finish
Finish Type
Painted
Fire Resistance
No
Fixture Type
Outdoor Hanging
Glass
Clear with Silver Mesh Print
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
  • Coastal
  • New Traditional
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
Outdoor
Size Type
Extra-Large
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Lantern
UPC
785247264537
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16.125 in x 16.125 in x 28.5625 in
Height
28.5625 in
Length
16.125 in
Length - Installed
101 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
25.74 lb
Width
16.125 in
Width Diameter Descriptor
Extends

Electrical Ratings

Current Rating
0.83 A
Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
No
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93156770

Resources and downloads