text.skipToContent text.skipToNavigation

Patewood Collection One-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Patewood

Catalog ID: P550013-031

One-light hanging lantern in the Patewood Collection have a modern shadowbox housing in a sleek Black finish constructed from durable stainless steel for years of reliability. The pillar candle style diffusers provide a crisp illumination for a pleasing complement to your home’s exterior.

  • Patewood lanterns have a modern shadow-box housing
  • The pillar candle style diffusers provide a crisp illumination.
  • Housing features a sleek black finish constructed from durable stainless steel for years of reliable service
  • Provides a pleasing complement to your home's exterior.
  • Black finish.
  • Part of the Design Series Collections offering high style and design.

$83.40 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Black
Color Generic Black
Construction Material - Main Stainless Steel
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Glass Etched Opal
Lamp Included No
Lamp Shape A19
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Transitional
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Style
  • Farmhouse
  • Modern
  • Transitional
UPC 785247214235
Warranty Length 1-year Limited Warranty

Dimensions

Height 15.125 in
Length - Installed 81 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 2.83 lb
Width 5.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads