text.skipToContent text.skipToNavigation

3" Wall Mount Up/ Down Cylinder

by Progress Lighting 

Collection Name:  Cylinders

Catalog ID: P563001-030-30K

Sleek, 3" LED cylindrical wall lantern with up/downlight in elegant White finish. Die-cast aluminum wall brackets and heavy-duty aluminum framing. Fade and chip-resistant. UL listed for wet locations. Can be used indoor or outdoor.

  • 3" LED wall mount up/downlight cylinder
  • This sleek, contemporary cylinder is ideal for indoor or outdoor applications
  • A White finish complements a variety of exteriors
  • Warm white, 3000K, color temperature, 90 CRI
  • 2040 lumens, 85 lumens per watt (delivered)
  • Die Cast Aluminum construction with durable powder coated finish
  • Dimmable to 10% brightness with many Forward Phase (Triac) and Reverse Phase (ELV) dimmers
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

$119.68 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color White
Color Generic white
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Aluminum
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 372 18.2
  • 0-40 604 29.6
  • 0-60 926 45.4
  • 0-90 1022 50.1
  • 90-120 96 4.7
  • 90-130 218 10.7
  • 90-150 648 31.8
  • 90-180 1018 49.9
  • 0-180 2040 100.0
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name White
Finish Type Painted
Glass Clear
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 2
Number of Lamps Total 2
Operating Temperature Celcius Max 40 °C
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Outdoor
  • Porch
Socket Base Type - Main Integrated
Spacing 1.27
Starting Temperature - Minimum -10 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247215348
Warranty Length 5-year Limited Warranty

Dimensions

Depth 5.5 in
Height 8.25 in
Height to Center 5 in
Weight 1.94 lb
Width 4.5 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.204 A
Frequency Rating 60 Hz
Lamp Wattage 12 W
Lumens Per Watt 85 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed CSA
Certified Listed Location Wet Location Listed
DarkSky Yes, per photometry (not registered with IDA)
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P563001-030_17.02587_testlabreports
IES file