PROG_P563001_143-30K_PRODIMAGE
PROG_P563001_143-30K_PRODIMAGE
PROG_3_CYLINDER_COLLECTION_BLACK_GeneralLit
PROG_LED_CRI_ColorTemp_Info-Graphic
+1
PROG_Integrated_LED_info-Graphic

3" Wall Mount Up/ Down Cylinder

$136.40 USD
OR

Brand:

Progress Lighting

Catalog ID:

P563001-143-30K

Collection name:

Cylinders

Sleek, 3" LED cylindrical wall lantern with up/downlight in elegant Graphite finish. Die-cast aluminum wall brackets and heavy-duty aluminum framing. Fade and chip-resistant. UL listed for wet locations. Can be used indoor or outdoor.

  • 3" LED wall mount up/downlight cylinder
  • This sleek, contemporary cylinder is ideal for indoor or outdoor applications
  • A Graphite finish complements a variety of exteriors
  • Warm white, 3000K, color temperature, 90 CRI, 1766 lumens, 73 lumens per watt (delivered)
  • Die Cast Aluminum construction with durable powder coated finish
  • Dimmable to 10% brightness with many Forward Phase (Triac) and Reverse Phase (ELV) dimmers
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 340 19.2
  • 0-40 550 31.1
  • 0-60 819 46.4
  • 0-90 866 49.0
  • 90-120 53 3.0
  • 90-130 155 8.8
  • 90-150 553 31.3
  • 90-180 900 51.0
  • 0-180 1766 100.0
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
LM-79 Lumens
1766 lm
LM-79 Lumens per Watt
73 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Operating Temperature Celcius Max
40 °C
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Outdoor
  • Porch
Socket Base Type - Main
Integrated
Spacing
1.26
Starting Temperature - Minimum
-10 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
UPC
785247215355
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
4.5 in x 5.5 in x 8.25 in
Height
8.25 in
Height to Center
5 in
Length
4.5 in
Weight
1.94 lb
Width
5.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.202 A
Frequency Rating
60 Hz
Lamp Wattage
12 W
Lumens Per Watt
73 Lum/Watt
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
CSA
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
4
Pallet Quantity
288

Resources

Instruction Sheet Number
93085619