text.skipToContent text.skipToNavigation

5" Bronze LED Outdoor Flush Mount Cylinder

by Progress Lighting 

Collection Name:  Cylinder

Catalog ID: P5774-20/30K

5" flush mount cylinder in Antique Bronze. This outdoor ceiling mount is ideal for a wide variety of interior and exterior applications including residential and commercial. The Cylinders feature a 120V alternating current source and eliminates the need for a traditional LED driver. This modular approach results in an encapsulated luminaire that unites performance, cost and safety benefits.

  • Antique Bronze finish.
  • Ideal for a wide variety of interior and exterior applications.
  • Die-cast aluminum construction with durable powder coated finish
  • 757 lumens 46 lumens/watt
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers

$95.92 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main die cast and extruded aluminum
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 285 57.1
  • 0-40 397 79.6
  • 0-60 495 99.1
  • 0-90 500 100.0
  • 90-180 0 0.0
  • 0-180 500 100.0
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Powder Coat Paint
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Output 757 lm
Light Source LED
Mount location Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main Module
Spacing 0.9
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247190324
Warranty Length 5-year Limited Warranty

Dimensions

Gross Weight with Packaging 1.1 lb
Height 6.5 in
Note Weight of fixture exceeds NEC limits No
Weight 1.1 lb
Width 5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 16.9 W
Lumens Per Watt 29.5 Lum/Watt
Lumens Per Watt Down 46 Lum/Watt
Power Factor 0.933
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky Yes, per photometry (not registered with IDA)
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P5774-2030K_17.02773INDOOR_testlabreports
IES file
Test Report
PROG_P5774-2030K_17.02773_testlabreports
IES file
Test Report