-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- LED
- 5" LED Outdoor Up/Down Cylinder
Item Added to Your Cart!
5" LED Outdoor Up/Down Cylinder
5" LED Outdoor Up/Down Cylinder
5" up/down wall cylinder 5" LED up down wall cylinder - wall lantern in Metallic Gray. The P5675 Series are ideal for a wide variety of interior and exterior applications including residential and commercial. The Cylinders feature a 120V alternating current source and eliminates the need for a traditional LED driver. This modular approach results in an encapsulated luminaire that unites performance, cost and safety benefits. Specify P860045 top cover lens for use in wet locations.
- Metallic Gray finish.
- Powder coat finish.
- Die-cast aluminum construction with durable powder coated finish
- 1,100 lumens 26 lumens/watt per module (source)
- 3000K color temperature, 90+ CRI
- Meets California Title 24 high efficacy requirements for outdoor use only.
- Dimmable to 10% with many ELV dimmers
Product Details
General
Can be mounted up or down | No |
Category General | Outdoor |
Color | Gray |
Color Generic | Grey |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Die Cast and Extruded Aluminum |
Controls - Applications |
|
Dimming Protocol | ELV/Reverse Phase |
Dimming Range | 10% |
Dusk to Dawn | No |
Finish Name | Metallic Gray |
Finish Type | Powder Coat Paint |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Light Source | LED |
Mount location | Wall |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 2 |
Number of Lamps Total | 2 |
Operating Temperature | 30 °C |
Operating Temperature Celcius Max | 30 °C |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type | Outdoor |
Socket Base Type - Main | Module |
Spacing | 1 |
Starting Temperature - Minimum | -30 °C |
Style |
|
Sub Brand | Progress LED |
UPC | 785247190270 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Depth | 8.8750 in |
Gross Weight with Packaging | 2.8 lb |
Height | 14 in |
Height to Center | 8 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 2.8 lb |
Width | 5 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 16 W |
Lumens Per Watt | 26 Lum/Watt |
Lumens Per Watt Down | 26 Lum/Watt |
Lumens Per Watt Up | 26 Lum/Watt |
Power Factor | 0.929 |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | Yes |
EnergyStar | No |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | No |
Other Heavy Metal Content Indicator | No |
TM-21 | 60000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 EA |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Test Documents
Applications Notes
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
PROG_P5675-8230K_17.02769INDOOR_testlabreports
IES fileTest Report |
|||||||
PROG_P5675-8230K_17.02769_testlabreports
IES fileTest Report |
Please wait, preparing to download your file.
Related Products