text.skipToContent text.skipToNavigation

5" LED Outdoor Up/Down Cylinder

by Progress Lighting 

Collection Name:  Cylinder

Catalog ID: P5675-31/30K

5" LED up down wall cylinder - wall lantern in Black. The P5675 Series are ideal for a wide variety of interior and exterior applications including residential and commercial. The Cylinders feature a 120V alternating current source and eliminates the need for a traditional LED driver. This modular approach results in an encapsulated luminaire that unites performance, cost and safety benefits. Specify P860038 top cover lens for use in wet locations.

  • Black finish.
  • Powder coat finish.
  • Die-cast aluminum construction with durable powder coated finish
  • 795 lumens 46 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers

$178.09 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main die cast and extruded aluminum
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 280 33.8
  • 0-40 346 41.7
  • 0-60 354 42.7
  • 0-90 354 42.7
  • 90-120 3 0.3
  • 90-130 21 2.5
  • 90-150 189 22.8
  • 90-180 476 57.3
  • 0-180 830 100.0
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Black
Finish Type Powder Coat Paint
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main Module
Spacing 0.8
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247190263
Warranty Length 5-year Limited Warranty

Dimensions

Depth 8.8750 in
Gross Weight with Packaging 2.8 lb
Height 14 in
Height to Center 8 in
Note Weight of fixture exceeds NEC limits No
Weight 2.8 lb
Width 5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 24.4 Lum/Watt
Lumens Per Watt Down 46 Lum/Watt
Lumens Per Watt Up 46 Lum/Watt
Power Factor 0.929
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P5675-3130K_17.02768INDOOR_testlabreports
IES file
Test Report
PROG_P5675-3130K_17.02768_testlabreports
IES file
Test Report