text.skipToContent text.skipToNavigation

6" LED Outdoor Up/Down Wall Cylinder

By Progress Lighting 

Collection Name:  Cylinder

Catalog ID: P5642-82/30K

By Progress Lighting
$258.28 USD
Collection Name:  Cylinder
Catalog ID:  P5642-82/30K
6" uplight/downlight wall cylinders are ideal for a wide variety of interior and exterior applications including residential and commercial. The aluminum Cylinders offers a contemporary design with its sleek cylindrical form and elegant fade and chip resistant Metallic Gray finish, perfect for today's inspired exteriors. With over 2,150 lumens both up and down the LED Cylinders unite performance, energy savings and safety benefits. Provides even illumination up and down. Specify P860046 top cover lens for use in wet locations.
  • Metallic Gray finish.
  • Powder coat finish.
  • Die-cast aluminum construction with durable powder coated finish
  • 2,150 lumens 30 lumens/watt per module (delivered)
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • Wet location listed when used with P860046 top cover lens.

Product Variations

PROG_P5642_8230K_PRODIMAGE
P5642-82/30K
PROG_P5642_31_PRODIMAGE
P5642-31
PROG_P5642_30_PRODIMAGE
P5642-30
PROG_P5642_20_PRODIMAGE
P5642-20
PROG_P5642_82_PRODIMAGE
P5642-82
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Gray
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die Cast and Extruded Aluminum
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 471 23.2
  • 0-40 696 34.3
  • 0-60 942 46.4
  • 0-90 988 48.7
  • 90-120 50 2.5
  • 90-130 143 7.1
  • 90-150 557 27.5
  • 90-180 1041 51.3
  • 0-180 2029 100.0
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Metallic Gray
Finish Type Powder Coat Paint
Fixture Type Outdoor Wall
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main Module
Spacing 1.1
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247190195
Warranty Length 5-year Limited Warranty

Dimensions

Depth 8.875 in
Dimensions 6 in x 8.875 in x 18 in
Gross Weight with Packaging 5.9 lb
Height 18 in
Height to Center 8 in
Length 6 in
Note Weight of fixture exceeds NEC limits No
Weight 5.9 lb
Width 8.875 in
Width Diameter Descriptor Depth

Electrical Ratings

Amperage Rating 0.11 A
Frequency Rating 60 Hz
Lamp Wattage 29 W
Lumens Per Watt 30 Lum/Watt
Lumens Per Watt Down 30 Lum/Watt
Lumens Per Watt Up 30 Lum/Watt
Power Factor 0.931
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1
Pallet Quantity 56

Resource Links

Instruction Sheet Number 93060814

Photometry (2)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P5642-8230K_17.02763INDOOR_testlabreports
PROG_P5642-8230K_17.02763_testlabreports