text.skipToContent text.skipToNavigation

Alleron Collection 4-Blade Grey Weathered Wood 56-Inch DC Motor LED Urban Industrial Ceiling Fan

By Progress Lighting 

Collection Name:  Alleron

Catalog ID: P250009-081-30

By Progress Lighting
$580.58 USD
Collection Name:  Alleron
Catalog ID:  P250009-081-30
Incorporate nostalgic character reminiscent of aviation days gone by with the Alleron Collection 4-Blade Grey Weathered Wood 56-Inch DC Motor LED Urban Industrial Ceiling Fan. The sleek metal ceiling canopy is coated in a silver antique nickel finish and complemented by hand-finished grey weathered wood blades modeled after vintage airplane propeller blades. The blades are crafted from a strong, all-weather ABS material to prevent warping. A full-function 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. For ideal illumination, an integrated LED source is included (100w max/2,100 lumens per LPW/120v/90 CRI). Dimmable. The ceiling fan's modern industrial flair is ideal for any living room in urban industrial style settings. It's time to breathe new life into the mundane every day with timeless and truly transformative lighting. Make your purchase today to begin your journey to a whole new lighting experience. Progress Lighting products are designed for exceptional quality, reliability, and functionality.
  • Application: Incorporate nostalgic character reminiscent of aviation days gone by with the Alleron Collection 4-Blade Grey Weathered Wood 56-Inch DC Motor LED Urban Industrial Ceiling Fan ideal for any living room.
  • Styles: Perfect for urban industrial style settings.
  • Finish: The sleek metal ceiling canopy is coated in a silver antique nickel finish and complemented by hand-finished grey weathered wood blades modeled after vintage airplane propeller blades.
  • Materials: Center of fan is constructed from steel to ensure a long product lifespan. Blades are crafted from a strong, all-weathered ABS material to prevent warping.
  • Remote: A full-function 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat.
  • Bulbs: For ideal illumination, an integrated LED source is included (100w max/2,100 lumens per LPW/120v/90 CRI). Dimmable.
  • Dimensions: Measures 56-inch width by 56-inch length by 16-inch height.
  • Certifications: cULus damp location listed, meets California Title 24 JA8-2016
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Battery Capacity 3 Ah
Battery Type AA 1.5V Alkaline
Can be mounted up or down No
Color Nickel
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Compatibility Downrod
Construction Material - Main Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Fan - Blade Pitch 15 °
Fan - Blade finish Grey Weathered Wood
Fan blades finish descriptor No
Fan motor speed 6 Speed, Remote Control Reverse
Finish Name Antique Nickel
Finish Type Plated
Fixture Type Ceiling Fan
Glass White Opal
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Basic Solid State
Lifestyle Urban Industrial
Mount location Ceiling
Mounting Type Mounting Bracket
Mounting for outlet box included Yes
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 40 °C
Quick Install canopy No
Quick Link connector No
Remote included 6 Speed Remote Control
Room Type Living Room
Socket Base Type - Main Module
Starting Temperature - Minimum -10 °C
Switch Type Push button
Type Propeller
UPC 785247249442
Warranty Length Limited Lifetime Warranty

Dimensions

Dimensions 56 in x 56 in x 16 in
Height 16 in
Length 56 in
Note Weight of fixture exceeds NEC limits No
Weight 16.76 lb
Width 56 in
Width Diameter Descriptor dia.

Electrical Ratings

Current Rating 0.38 A
Frequency Rating 60 Hz
Lamp Wattage 24 W
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 423
EPACTenergy consumption watts 21
Energy Efficient No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2019
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
TM-21 50000
Title 20 Yes
Title 24 Yes

Logistics

Carton Quantity 1
Pallet Quantity 15

Resource Links

Instruction Sheet Number 93133618

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS

P250009-081-30 IMG_0644