- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- LED
- Bixby Collection 60" Indoor/Outdoor Three-Blade Black Chrome Ceiling Fan
Item Added to Your Cart!
Bixby Collection 60" Indoor/Outdoor Three-Blade Black Chrome Ceiling Fan
Bixby Collection 60" Indoor/Outdoor Three-Blade Black Chrome Ceiling Fan
By Progress Lighting
$638.55 USD
You'll find the time to unwind under the eye-pleasing urban industrial design of this ceiling fan. Breathe easy after a warm summer day or a long day at work as three slightly curved Lucite blades circle the fan's center column. An LED light is covered by an opal glass shade ready to provide soothing illumination. Features a metal flake finish.
- An LED light is covered by an opal glass shade ready to provide soothing illumination.
- Breathe easy after a warm summer day or a long day at work as three slightly curved Lucite blades circle the fan's center column.
- You'll find the time to unwind under the eye-pleasing urban industrial design of this ceiling fan.
- Ideal for any living room, great room, or bedroom.
- Perfect for any urban industrial setting.
- Measures 60-inch width by 17-11/16-inch height.
- Uses one LED module that is included (24w max).
- Remote control included.
- Includes installation instructions and mounting hardware.
- Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Adjustable | No |
Battery Capacity | 0.21 Ah |
Battery Type | CR2032 3V Lithium-Metal |
Can be mounted up or down | No |
Category General | Fans |
Color | Black |
Color Generic | Black |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Dimming Protocol |
|
Dimming Range | Dims to 10% Brightness |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 18 ° |
Fan - Blade finish | Black Metallic |
Fan - Dual mount | No |
Fan blades finish descriptor | non reversible |
Fan motor speed | 6 Speed, Remote Control Reverse |
Finish Name | Black Chrome |
Fixture Type | Ceiling Fan |
Glass | Opal |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Light Distribution | Downlight |
Mount location | Ceiling |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Remote included | 6 Speed Remote Control |
Room Type |
|
Socket Base Type - Main | Module |
Sub Brand | Progress LED |
Switch Type | Push button |
Type | Standard |
UPC | 785247242726 |
Warranty Length | Limited Lifetime Warranty |
Dimensions
Dimensions | 60 in x 60 in x 17.7 in |
Fan - Recommended room size | 401 |
Height | 17.7 in |
Length | 60 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 14.55 lb |
Width | 60 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 24 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 228 |
EPACTenergy consumption watts | 20 |
Energy Efficient | No |
JA8 | 2019 |
Restricted Country and Reason | Mexico |
TM-21 | 50000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 25 |
Resource Links
Instruction Sheet Number | 93114660 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Videos
P250038-231-30clear-black METAL FLAKE_1
PROG_P250038-231-30clear-black_video
Please wait, preparing to download your file.