- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- LED
- Edisto 54" Collection Indoor/Outdoor Ceiling Fan with Two Canvas Wrapped Blade
Item Added to Your Cart!
Edisto 54" Collection Indoor/Outdoor Ceiling Fan with Two Canvas Wrapped Blade
Edisto 54" Collection Indoor/Outdoor Ceiling Fan with Two Canvas Wrapped Blade
By Progress Lighting
$201.50 USD
The Edisto 54 inch two-blade outdoor ceiling fan combines a sleek, contemporary style with high-quality performance. A wire frame supports canvas wrapped blades that feature UV inhibitors to protect the fabric from fading in the sunlight. Three fan speeds and a reversible switch keep individuals cool in the summer and warm in the winter. A white opal glass shade contains an 18W LED module light kit, offering energy efficient and cost savings benefits. Rich Architectural Bronze finish with warm Mushroom Canvas blades.
- 54” two-blade Edisto outdoor ceiling fan combines a sleek, contemporary style with high-quality performance
- A wire frame supports Canvas wrapped blades that feature UV inhibitors to protect the fabric from fading in the sunlight
- Warm Mushroom Canvas blades
- Rich Architectural Bronze finish
- Refresh your indoor or covered outdoor living spaces with the crisp, clean style of the 54” Edisto fan
- The Two blade fan features an all-weather damp location rating to accommodate a variety of settings throughout the home
- White opal shatterproof shade with a 18W dimmable LED light source offers a warm 3000K-color temperature, 90 CRI and 1400 lumens (source)
- A hand held remote control with fan speed control and full range light dimming is included and comes with a convenient wall bracket for storage
- Features modern styling for Contemporary, Mid-Century Modern living spaces
- Reversible motor for year round comfort allows you to choose either a down drafts (summer) or an up draft (winter)
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
- A 1”x 6” downrod is included. Longer accessory downrods can be ordered separately
- Airflow: 4371CFM*
- Energy consumption: 65 watts (excluding lights)*
- Efficiently: 67*
- UL damp location listed rated for damp locations
- Limited Lifetime Warranty
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Battery Capacity | 0.055 Ah |
Battery Type | A23 12V Alkaline |
Can be mounted up or down | No |
Color | Bronze |
Color Generic | Brown |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dimming Protocol |
|
Dusk to Dawn | No |
Fan - Blade Pitch | 20 ° |
Fan - Blade finish | Mushroom |
Fan - Dual mount | No |
Fan - Fob finsh | n/a |
Fan blades finish descriptor | non reversible |
Fan motor speed | 3 Speed, Remote Control Reverse |
Finish Name | Architectural Bronze |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Glass | White Opal |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | bracket |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Remote included | 3 Speed Remote Control |
Room Type |
|
Socket Base Type - Main | LED |
Socket Type | integrated |
Socket type material | LED |
Style | Mid-Century Modern |
Sub Brand | Progress LED |
Switch Type | Push button |
Type | Propeller |
UPC | 785247230358 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 54 in x 54 in x 14.875 in |
Fan - Recommended room size | 400 |
Height | 14.875 in |
Length | 54 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 16.1 lb |
Width | 54 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 18 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | ULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 67 |
EPACTenergy consumption watts | 65 |
Energy Efficient | No |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 15 |
Resource Links
Instruction Sheet Number | 93099661 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Please wait, preparing to download your file.