text.skipToContent text.skipToNavigation

Edisto 54" Collection Indoor/Outdoor Ceiling Fan with Two Canvas Wrapped Blade

By Progress Lighting 

Collection Name:  Edisto

Catalog ID: P2596-8030K

By Progress Lighting
$247.00 USD
Collection Name:  Edisto
Catalog ID:  P2596-8030K
The Edisto 54 inch two-blade outdoor ceiling fan combines a sleek, contemporary style with high-quality performance. A wire frame supports canvas wrapped blades that feature UV inhibitors to protect the fabric from fading in the sunlight. Three fan speeds and a reversible switch keep individuals cool in the summer and warm in the winter. A white opal glass shade contains an 18W LED module light kit, offering energy efficient and cost savings benefits. Stylish Forged Black finish with Charcoal Canvas blades.
  • 54” two-blade Edisto outdoor ceiling fan combines a sleek, contemporary style with high-quality performance
  • A wire frame supports Canvas wrapped blades that feature UV inhibitors to protect the fabric from fading in the sunlight
  • Charcoal Canvas blades
  • Stylish Forged Black finish
  • Refresh your indoor or covered outdoor living spaces with the crisp, clean style of the 54” Edisto fan
  • The Two five-blade fan features an all-weather damp location rating (ABS) to accommodate a variety of settings throughout the home
  • White opal shatterproof shade with a 18W dimmable LED light source offers a warm 3000K-color temperature, 90 CRI and 1400 lumens (source)
  • A hand held remote control with fan speed control and full range light dimming is included and comes with a convenient wall bracket for storage
  • Features modern styling for Contemporary, Mid-Century Modern living spaces
  • Reversible motor for year round comfort allows you to choose either a down drafts (summer) or an up draft (winter)
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • A 1”x 6” downrod is included. Longer accessory downrods can be ordered separately
  • Airflow: 4371CFM*
  • Energy consumption: 65 watts (excluding lights)*
  • Efficiently: 67*
  • UL damp location listed rated for damp locations
  • Limited Lifetime Warranty

Product Variations

PROG_P2596_8030Kcharcoal_PRODIMAGE
P2596-8030K
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Battery Capacity 0.055 Ah
Battery Type A23 12V Alkaline
Can be mounted up or down No
Color Black
Color Generic Black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn No
Fan - Blade Pitch 20 °
Fan - Blade finish Charcoal
Fan - Dual mount No
Fan - Fob finsh n/a
Fan blades finish descriptor non reversible
Fan motor speed 3 Speed, Remote Control Reverse
Finish Name Forged Black
Finish Type Painted
Fixture Type Ceiling Fan
Glass White Opal
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Coastal
  • Mid-Century Modern
  • Modern
Mount location Ceiling
Mounting for outlet box included bracket
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Remote included 3 Speed Remote Control
Room Type
  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main LED
Socket Type integrated
Socket type material LED
Style Mid-Century Modern
Sub Brand Progress LED
Switch Type Push button
Type Propeller
UPC 785247230334
Warranty Length Limited Lifetime warranty

Dimensions

Dimensions 54 in x 54 in x 14.875 in
Fan - Recommended room size 400
Height 14.875 in
Length 54 in
Note Weight of fixture exceeds NEC limits No
Weight 16.1 lb
Width 54 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 18 W
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed ULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 67
EPACTenergy consumption watts 65
Energy Efficient No
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1
Pallet Quantity 15

Resource Links

Instruction Sheet Number 93099661

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS