- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- LED
- Edwidge Collection 3-Blade Black 52-Inch DC Motor LED Contemporary Ceiling Fan
Item Added to Your Cart!
Edwidge Collection 3-Blade Black 52-Inch DC Motor LED Contemporary Ceiling Fan
Edwidge Collection 3-Blade Black 52-Inch DC Motor LED Contemporary Ceiling Fan
By Progress Lighting
$548.57 USD
Achieve a sleek, modern look with the Edwidge Collection 3-Blade Black 52-Inch DC Motor LED Contemporary Ceiling Fan. The non-metallic, rust-proof housing canopy is coated in a classic black finish complemented by matte black blades. Blades are crafted from a strong, all-weathered ABS material to prevent warping.
- Application: Achieve a sleek, modern look with the Edwidge Collection 3-Blade Black 52-Inch DC Motor LED Contemporary Ceiling Fan ideal for any living room, bedroom, or bonus room.
- Style: Perfect for contemporary style settings.
- Finish: The non-metallic, rust-proof housing and canopy are coated in a classic black finish complemented by matte black blades.
- Materials: The fan's center is constructed from steel to ensure a long product lifespan
- blades are crafted from a strong, all-weathered ABS material to prevent warping.
- Remote: A full-function 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat.
- Bulbs: For ideal illumination, an integrated LED source is included (18w max/1400 lumens per watt/120v/3000k). Dimmable.
- Dimensions: Measures 52-inch diameter by 52-inch length by 13-1/2-inch height.
- Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
- Pairs With: Pairs with a variety of Progress Lighting fixtures.
- Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Battery Capacity | 0.22 Ah |
Battery Type | CR2032 3V Lithium-Metal |
Can be mounted up or down | No |
Color | Black |
Color Generic | Black |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Compatibility | Downrod |
Construction Material - Main | Composite Non-Corrosive |
Dimming Protocol |
|
Fan - Blade Pitch | 13 ° |
Fan - Blade finish | Black |
Fan blades finish descriptor | No |
Fan motor speed | 6 Speed, Remote Control Reverse |
Finish Name | Black |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Glass | Frosted |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Basic | Solid State |
Lifestyle | Contemporary |
Mount location | Ceiling |
Mounting Type | Mounting Bracket |
Mounting for outlet box included | Yes |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 40 °C |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | 6 Speed Remote Control |
Room Type | Living Room |
Socket Base Type - Main | Module |
Starting Temperature - Minimum | -10 °C |
Switch Type | Push button |
Type | Standard |
UPC | 785247249374 |
Warranty Length | Limited Lifetime Warranty |
Dimensions
Dimensions | 52 in x 52 in x 13.55 in |
Height | 13.55 in |
Length | 52 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 16.06 lb |
Width | 52 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Current Rating | 0.35 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 18 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Certified Listed | cETLus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 287 |
EPACTenergy consumption watts | 21 |
Energy Efficient | No |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2019 |
Other Heavy Metal Content Indicator | No |
Restricted Country and Reason | Mexico |
TM-21 | 50000 |
Title 20 | Yes |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 10 |
Resource Links
Instruction Sheet Number | 93133626 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Certifications
Videos
P250062-031-30 IMG_1302
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Please wait, preparing to download your file.