text.skipToContent text.skipToNavigation

LED Low Voltage Landscape Well Light

by Progress Lighting 

Collection Name:  LED Well Light

Catalog ID: P5295-31

Low-voltage LED landscape well light with a glass lens and epoxy powder painted Black finish. Use for accent lighting of building facade, trees, statues and small flag poles. Must be wired to a 12V transformer of proper capacity.

  • Black finish.
  • Dusk-to-dawn property enhancement and security.
  • Provides a powerful flood beam to 20 ft.
  • Must be wired to a 12V transformer of proper capacity.
  • 186 lumens (delivered).

$154.37 USD

Available to purchase from

Product Details

General

Application Well Lighting
Can be mounted up or down No
Category General Outdoor
Coating epoxy powder paint
Color Black
Color Generic Black
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Dusk to Dawn No
Finish Name Black
Finish Type Powder Coat Paint
Glass Clear
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location deck
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
UPC 785247165629
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 2 lb
Height 4 in
Note Weight of fixture exceeds NEC limits No
Weight 2 lb
Width 5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 3 W
Lumens Per Watt 33 Lum/Watt
Voltage Rating 12 V

Conductor Related

Wire Length 48 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads