text.skipToContent text.skipToNavigation

Low Voltage LED Landscape Bollard

By Progress Lighting 

Collection Name:  LED Landscape

Catalog ID: P5247-09

By Progress Lighting
$180.18 USD
Collection Name:  LED Landscape
Catalog ID:  P5247-09
Low-voltage LED bollard enhances outdoor settings while adding safety, security and curb appeal. Die-cast aluminum construction. Includes stake and deck mount, 4' cable and connector. Frosted internal diffuser surrounded by clear plastic. Must be wired to a 12V transformer of proper capacity. Brushed Nickel finish.
  • Brushed Nickel finish.
  • Low voltage LED path light
  • Includes stake and deck mount, 4' cable and connector.
  • Die-cast aluminum construction.
  • Must be wired to a 12V transformer of proper capacity.
  • 80 lumens (delivered).
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Application Path Lighting
Can be mounted up or down No
Category General Outdoor
Color Nickel
Color Generic Grey
Construction Material - Main Die-Cast Aluminum
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Painted
Fixture Type Landscape
Glass Clear
Lamp Included Yes
Lamp Shape LED
Lamp Type Integrated LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Light Source LED
Mount location in ground
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main Integrated
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
UPC 785247185542
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 2.625 in x 2.625 in x 24 in
Gross Weight with Packaging 2 lb
Height 24 in
Length 2.625 in
Note Weight of fixture exceeds NEC limits No
Weight 2 lb
Width 2.625 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 1.5 W
Lumens Per Watt 21 Lum/Watt
Voltage Rating 12 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 150

Resources and Downloads