text.skipToContent text.skipToNavigation
Discontinued

Rudder Collection Indoor/Outdoor 56" Four-Blade Black Ceiling Fan

By Progress Lighting 

Collection Name:  Rudder

Catalog ID: P250040-031-30

By Progress Lighting
$549.00 USD $679.80
Collection Name:  Rudder
Catalog ID:  P250040-031-30
Transform any outdoor space into a cozy country abode with the charming rustic character of this ceiling fan. Four boat oar-inspired blades attach to a smooth center that features an LED light source for friendly illumination as needed. The fan is coated in a crisp black finish sure to cool your home with a refreshing breeze wrapped in country character.
  • Four boat oar-inspired blades attach to a smooth center that features an LED light source for friendly illumination as needed.
  • The fan is coated in a crisp black finish sure to cool your home with a refreshing breeze wrapped in country character.
  • Transform any outdoor space into a cozy country abode with the charming rustic character of this ceiling fan.
  • Ideal for any living room, great room, or bedroom.
  • Perfect for farmhouse or rustic settings.
  • Measures 56-inch width by 16-3/16-inch height.
  • Uses one LED module that is included (24w max).
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product Variations

PROG_P250040_031-30_herodistressed-ebony_PRODIMAGE
P250040-031-30
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Battery Capacity 0.21 Ah
Battery Type CR2032 3V Lithium-Metal
Can be mounted up or down No
Category General Fans
Color Black
Color Generic Black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Fan - Blade Pitch 14 °
Fan - Blade finish Distressed Ebony
Fan - Dual mount No
Fan blades finish descriptor Non Reversible
Fan motor speed 6 Speed, Remote Control Reverse
Finish Name Black
Fixture Type Ceiling Fan
Glass Opal
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Coastal
  • Transitional
Light Distribution Downlight
Mount location Ceiling
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Remote included 6 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main Module
Sub Brand Progress LED
Switch Type Push button
Type Standard
UPC 785247240883
Warranty Length Limited Lifetime Warranty

Dimensions

Dimensions 56 in x 56 in x 16.023 in
Fan - Recommended room size 400
Height 16.023 in
Length 56 in
Note Weight of fixture exceeds NEC limits No
Weight 18.74 lb
Width 56 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 24 W
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 188
EPACTenergy consumption watts 22
Energy Efficient No
JA8 2019
Restricted Country and Reason Mexico
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1
Pallet Quantity 16

Resource Links

Instruction Sheet Number 93114662

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Ceiling Fan Installation

P250040-031-30distressed-ebony HT-966-38HTPU

HOW TO SELECT THE PERFECT FAN IN 5 STEPS

PROG_P250040-031-30distressed-ebony_video