- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- LED
- Z-2025 LED Collection One-Light Satin White Modern Style Indoor/Outdoor Wall Light
Item Added to Your Cart!
Z-2025 LED Collection One-Light Satin White Modern Style Indoor/Outdoor Wall Light
Z-2025 LED Collection One-Light Satin White Modern Style Indoor/Outdoor Wall Light
By Progress Lighting
$121.33 USD
Collection Name:
Z-2025 LED
Catalog ID:
P560259-028-30
Function follows form in the Z-2025 LED Collection 1-Light Satin White LED Modern Outdoor Square Wall Light. The square shade is coated in a crisp satin white finish. The LED light casts around the edges of the shade creating a glow reminiscent of a total eclipse.
- Application: Function follows form in the Z-2025 LED Collection 1-Light Satin White LED Modern Outdoor Square Wall Light ideal for any covered porch, patio, deck, entryway, hallway, foyer, bedroom, sitting room, or bathroom.
- Styles: Perfect for modern and contemporary style settings.
- Finish: The square shade is coated in a crisp satin white finish.
- Materials: Constructed from aluminum to ensure a long product lifespan.
- Glass/Shades: The LED light casts around the edges of the shade creating a glow reminiscent of a total eclipse.
- Bulbs: For ideal illumination, 1 LED module is included (9w) 3000K 90CRI, 670 source lumens, dimmable.
- Dimensions: Measures 6-1/4-inch square by 2-1/4-inch height.
- Certifications: cCSAus wet location listed, ENERGY STAR qualified, meets California Title 24 JA8-2016.
- Pairs With: Pairs with a variety of Progress Lighting fixtures.
- Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | White |
Color Generic | White |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Aluminum |
Dimming Protocol | Triac/ELV |
Dimming Range | Dims to 10% Brightness |
Dusk to Dawn | No |
Finish Name | Satin White |
Finish Type | Painted |
Fixture Type | Outdoor Wall |
Glass | Frosted |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Basic | Solid State |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Ceiling |
Mounting Type | Ceiling |
Mounting for outlet box included | Mounting Strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 30 °C |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Room Type |
|
Socket Base Type - Main | Module |
Socket type material | LED |
Starting Temperature - Minimum | -30 °C |
Sub Brand | Progress LED |
Type | Standard |
UPC | 785247247813 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Dimensions | 6.25 in x 2.25 in x 6.25 in |
Height | 6.25 in |
Length | 6.25 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1.45 lb |
Width | 2.25 in |
Width Diameter Descriptor | Extends |
Electrical Ratings
Current Rating | 0.08 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 9 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | Yes |
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 60000 |
Title 20 | No |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 50 |
Resource Links
Instruction Sheet Number | 93131300 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Certifications
Please wait, preparing to download your file.