text.skipToContent text.skipToNavigation

Landscape Accessory 16" Mounting Stem

By Progress Lighting 

Collection Name:  Landscape Accessory

Catalog ID: P8666-38

By Progress Lighting
$45.76 USD
Collection Name:  Landscape Accessory
Catalog ID:  P8666-38
Securely install your outdoor lights with this landscape mounting stem. Perfect for the lights illuminating your walkway, this stem features half-inch threads to keep your light in place. Mounting stems with 1/2 inch NPS threads. Green finish.
  • Green finish.
  • Mounting stem with 1/2 inch NPS threads.
  • Landscape Accessory.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Color Green
Color Generic Green
Construction Material - Main Metal
Dusk to Dawn No
Finish Name Green
Finish Type Green
Lamp Included No
Lamp Type Basic Accessories
Mount location in ground
Mounting for outlet box included No
New Products No
Power Source N/A
Power Source Required? No
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Style Utilitarian/Commodity
UPC 785247866632
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 3.8 lb
Height 16 in
Note Weight of fixture exceeds NEC limits No
Weight 3.8 lb
Width 1.125 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA

Resources and Downloads