text.skipToContent text.skipToNavigation

Landscape Accessory 8" Mounting Stem

By Progress Lighting 

Collection Name:  Landscape Accessory

Catalog ID: P8667-38

By Progress Lighting
$40.37 USD
Collection Name:  Landscape Accessory
Catalog ID:  P8667-38
Make outdoor lighting simple with this Process Lighting mounting stem. The sturdy stalk holds up to wear and tear, while the rich green color blends easily with grass and surrounding greenery. Mounting stems with 1/2 inch NPS threads. Green finish.
  • Green finish.
  • Mounting stem with 1/2 inch NPS threads.
  • Landscape Accessory.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Construction Material - Main Metal
Dusk to Dawn No
Fixture Type Accessory
Lamp Included No
Lamp Type Basic Accessories
Mount location in ground
Mounting for outlet box included No
New Products No
Power Source N/A
Power Source Required? No
Prewired No
Quick Install canopy No
Quick Link connector No
UPC 785247866724
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 0.5 lb
Height 8 in
Note Weight of fixture exceeds NEC limits No
Weight 0.5 lb
Width 1.125 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA
Pallet Quantity 1140

Resources and Downloads