PROG_P8618_31_PRODIMAGE
PROG_P8618_31_PRODIMAGE
Discontinued
Clearance

Landscape Accessory Mounting stake

$4.20 USD
$22.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8618-31

Collection name:

Landscape Accessory

Black plastic landscape mounting stake for use with low voltage (12v) landscape units.

  • Black ABS plastic.
  • For low voltage (12v) landscape units.
  • Provides future relocation options and flexibility of installation.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Compatibility
1/2 NPS thread for use with all low voltage landscape units.
Construction Material - Main
Polypropylene
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black
Finish Type
Painted
Fixture Type
Landscape
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
in ground
Mounting for outlet box included
No
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Style
Utilitarian/Commodity
UPC
785247861811
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
2.5 in x 2.5 in x 8.75 in
Gross Weight with Packaging
0.2 lb
Height
8.75 in
Length
2.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.2 lb
Width
2.5 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
1680