-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- Landscape
- Landscape Mounts
- Landscape Accessory Mounting stake
Item Added to Your Cart!
Landscape Accessory Mounting stake
By Progress Lighting
Collection Name: Landscape Accessory
Catalog ID: P8618-31
Landscape Accessory Mounting stake
By Progress Lighting
$18.81 USD
Collection Name:
Landscape Accessory
Catalog ID:
P8618-31
Black plastic landscape mounting stake for use with low voltage (12v) landscape units.
- Black ABS plastic.
- For low voltage (12v) landscape units.
- Provides future relocation options and flexibility of installation.
More Options
Where to Buy
Product Details
General
Adjustable | No |
Can be mounted up or down | No |
Category General | Outdoor |
Color | Black |
Color Generic | Black |
Compatibility | 1/2 NPS thread for use with all low voltage landscape units. |
Construction Material - Main | Polypropylene |
Dusk to Dawn | No |
Finish Name | Black |
Finish Type | Painted |
Lamp Included | No |
Lamp Type Basic | Accessories |
Mount location | in ground |
Mounting for outlet box included | No |
New Products | No |
Power Source | N/A |
Power Source Required? | No |
Prewired | No |
Quick Install canopy | No |
Quick Link connector | No |
Room Type | Outdoor |
Style | Utilitarian/Commodity |
UPC | 785247861811 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Gross Weight with Packaging | 0.2 lb |
Height | 8.75 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 0.2 lb |
Width | 2.5 in |
Width Diameter Descriptor | dia. |
Certifications and Compliance
Americans with Disabilities Act | No |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 6 EA |
Resources and Downloads
Specifications
Catalog Page
Warranty
Certifications
Fan Blade Finish Image(s)
Please wait, preparing to download your file.
Related Products