text.skipToContent text.skipToNavigation

600W Landscape Transformer

by Progress Lighting 

Collection Name:  Transformer

Catalog ID: P8521-01

900W stainless steel transformer with three foot 12 gauge cord with grounding plug and thermal protection in the primary circuit to avoid overheating. Resettable circuit breakers in secondary circuits for electrical safety and convenience. Plug in time.

  • Stainless Steel finish.
  • Epoxy encapsulated transformer for quiet and cool operation.
  • Maximizes light output and lamp life under varying conditions.

$1,134.10 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Gray
Color Generic grey
Construction Material - Main stainless steel
Dusk to Dawn No
Finish Name Stainless Steel
Finish Type Stainless Steel
Lamp Included No
Lamp Type Basic accessories
Mount location Wall
Mounting Type Vertical mounting. Top mounting bracket with keyhole slot is attached to housing. Bottom mounting bracket with slot is attached to housing.
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Hardwired/Plug-in
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
UPC 785247852116
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5.875 in
Gross Weight with Packaging 27 lb
Height 19 in
Note Weight of fixture exceeds NEC limits No
Weight 27 lb
Width 6.625 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V
Wattage 900 W

Conductor Related

Wire Length 36 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
Industry Standard(s) UL-CUL wet location listed
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads