text.skipToContent text.skipToNavigation

Transformer Accessory Digital Plug-In Timer

by Progress Lighting 

Collection Name:  Transformer Accessories

Catalog ID: P8531-01

Digital Plug In Timer.

  • Digital timer.
  • Allows user to set multiple time and off time settings.
  • Easy installation and replacement.
  • Auto on by pass switch.
  • Switch Rating: 15AMP resistive.

$62.56 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color White
Color Generic white
Dusk to Dawn No
Finish Name White
Finish Type White
Lamp Included No
Lamp Type Basic accessories
Mount location Wall
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Plug in
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
UPC 785247139378
Warranty Length 1-year Limited Warranty

Dimensions

Depth 1.625 in
Gross Weight with Packaging 0.7 lb
Height 4.125 in
Note Weight of fixture exceeds NEC limits No
Weight 0.7 lb
Width 3 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 15 A
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 4 EA

Resources/Downloads