text.skipToContent text.skipToNavigation

Transformer Accessory Two-Prong Plug-In Timer

by Progress Lighting 

Collection Name:  Transformer Accessories

Catalog ID: P8524-01

Two-prong plug-in timer which allows multiple settings. To be used with plug-in compatible transformers.

  • Allows user to set multiple time on and off time settings.
  • Easy installation and replacement.
  • To be used with plug in compatible transformers.

$29.00 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color White
Color Generic white
Construction Material - Main stainless steel
Dusk to Dawn No
Finish Name White
Finish Type White
Lamp Included No
Lamp Type Basic accessories
Mount location Wall
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Plug-in
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
UPC 785247852413
Warranty Length 1-year Limited Warranty

Dimensions

Depth 2.25 in
Gross Weight with Packaging 0.5 lb
Height 3.25 in
Note Weight of fixture exceeds NEC limits No
Weight 0.5 lb
Width 2.75 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 4 EA

Resources/Downloads