text.skipToContent text.skipToNavigation

Cedar Springs Collection Black One-Light Semi-Flush Mount

by Progress Lighting 

Collection Name:  Cedar Springs

Catalog ID: P550070-031

This fun take on the traditional warehouse shade provides excellent task lighting. Take in the simple metal shade coated in a gorgeous black finish ready to direct a helpful glow. An industrial-style ceiling plate anchors the light fixture in place and adds a touch of urban flair.

  • Take in the simple metal shade coated in a gorgeous black finish ready to direct a helpful glow.
  • An industrial-style ceiling plate anchors the light fixture in place and adds a touch of urban flair.
  • This fun take on the traditional warehouse shade provides excellent task lighting.
  • Ideal for any hallway, entryway, porch, or patio.
  • Perfect for urban industrial, rustic, farmhouse, and coastal settings.
  • Measures 13-1/4-inch width by 9-1/2-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$124.30 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Gloss Black
Finish Type Painted
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location ceiling
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Size Type Large
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247241576
Warranty Length 1-year Limited Warranty

Dimensions

Height 9.5 in
Note Weight of fixture exceeds NEC limits No
Weight 1.94 lb
Width 13.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky Yes
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads