- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- Hanging Lanterns
- Swansea Collection Four-Light 24" Matte Black Transitional Round Outdoor Chandelier with Clear Glass Shades
Item Added to Your Cart!
Swansea Collection Four-Light 24" Matte Black Transitional Round Outdoor Chandelier with Clear Glass Shades
Swansea Collection Four-Light 24" Matte Black Transitional Round Outdoor Chandelier with Clear Glass Shades
By Progress Lighting
$440.00 USD
Collection Name:
Swansea
Catalog ID:
P550130-31M
The Swansea outdoor living round chandelier is distinguished by strong geometric lines finished in modern black to create an open, minimalist frame. A circular frame is suspended by five down rods supporting gracefully arched arms. Crisp, clear glass shades surround elegant candelabra lights. The glass shades are closed on top to protect the lights from the elements. The openness of the design delivers unobstructed layers of soft illumination to brighten outdoor spaces.
- An airy frame and clear glass shades deliver unobstructed layers of light to outdoor rooms
- Strong geometric lines and an open cage frame create the ideal light for transitional and farmhouse settings
- A classic matte black finish showcases the clean lines of the fixture's frame
- A circular frame supports gracefully arched arms, lending a softer edge to the chandelier's geometric design
- Crisp, clear glass shades are closed on top to protect the elegant candelabra lights from the elements
- Measures 24 in. D x 23 in. H
- Uses (5) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
- Certifications: cETLus Damp Location listed, fixture can be used in covered outdoor areas
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
- Includes installation instructions and mounting hardware for a quick, easy installation
Product Details
General
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Matte Black |
Finish Type | Painted |
Fire Resistance | No |
Fixture Type | Outdoor Hanging |
Glass | Clear |
Lamp Shape | B10 |
Lamp Type | B10 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Ceiling Chain |
Mounting Type | Ceiling Chain Or Stem |
Mounting for outlet box included | 1/8 IP Mounting Plate |
New Products | Yes |
Number of Lamps | 5 |
Number of Lamps Total | 5 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | Yes |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | Socket |
Socket type material | Phenolic |
UPC | 785247265138 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 24 in x 24 in x 23 in |
Height | 23 in |
Length | 24 in |
Length - Installed | 98.5 in |
Overall Length with | Overall Ht. W/Chain |
Weight | 11.077 lb |
Width | 24 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 180 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Logistics
Carton Quantity | 1 |
Resource Links
Instruction Sheet Number | 93160752 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.