PROG_P550130-31M_hero_PRODIMAGE
PROG_P550130-31M_hero_PRODIMAGE
PROG_Swansea_Collection_GeneralLit
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+1
PROG_P550130-31M_detail-montage

Swansea Collection Four-Light 24" Matte Black Transitional Round Outdoor Chandelier with Clear Glass Shades

$440.00 USD

Brand:

Progress Lighting

Catalog ID:

P550130-31M

Collection name:

Swansea

The Swansea outdoor living round chandelier is distinguished by strong geometric lines finished in modern black to create an open, minimalist frame. A circular frame is suspended by five down rods supporting gracefully arched arms. Crisp, clear glass shades surround elegant candelabra lights. The glass shades are closed on top to protect the lights from the elements. The openness of the design delivers unobstructed layers of soft illumination to brighten outdoor spaces.

  • An airy frame and clear glass shades deliver unobstructed layers of light to outdoor rooms
  • Strong geometric lines and an open cage frame create the ideal light for transitional and farmhouse settings
  • A classic matte black finish showcases the clean lines of the fixture's frame
  • A circular frame supports gracefully arched arms, lending a softer edge to the chandelier's geometric design
  • Crisp, clear glass shades are closed on top to protect the elegant candelabra lights from the elements
  • Measures 24 in. D x 23 in. H
  • Uses (5) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Certifications: cETLus Damp Location listed, fixture can be used in covered outdoor areas
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Outdoor Hanging
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Transitional
  • Farmhouse
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Chain Or Stem
New Products
Yes
Number of Lamps
5
Number of Lamps Total
5
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Outdoor Living
  • Patio
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
UPC
785247265138
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
24 in x 24 in x 23 in
Height
23 in
Length
24 in
Length - Installed
98.5 in
Overall Length with
Overall Ht. W/Chain
Weight
11.077 lb
Width
24 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93160752

Resources and downloads