PROG_P540099_020_hero_PRODIMAGE
PROG_P540099_020_hero_PRODIMAGE
PROG_P540099-020-031_1_Detail_4_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+3
PROG_P540099-020-028_1_Detail_3_PRODIMAGE

Dillard Collection One-Light Traditional Antique Bronze Clear Glass Outdoor Post Light

$176.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540099-020

Collection name:

Dillard

Incorporate a timeless, sophisticated lighting design with an outdoor post lantern light from the Dillard Collection. A traditional lantern frame coated in a handsome antique bronze finish is ornamented with intricate detailing. A light source glows from within clear beveled glass panes.

  • Perfect light fixture for a lawn, backyard, outdoor living space, or driveway
  • Ideal for traditional and transitional style settings
  • Lantern frame with intricate detailing is coated in a handsome antique bronze finish
  • Beautiful light glows from behind the clear beveled glass panes to create a timeless, sophisticated design
  • Constructed from die- cast aluminum to ensure a long product lifespan
  • Uses 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 18-1/8-in. height by 9-3/4-in. length by 9-3/4-in. width, fits 3" post (order separately)
  • Certifications: cCSAus Wet Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside for a trend-setting look
  • Includes all mounting hardware and installation instructions for quick and easy installation
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Color
Bronze
Color Generic
Brown
Construction Material - Main
Cast Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Antique Bronze
Finish Type
Painted
Fire Resistance
No
Fixture Type
Outdoor Post
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Light Distribution
Ambient
Mount location
Post top - fitter for 3" post or pedestal
Mounting for outlet box included
Post Mount
Mounting Type
Post Top - Fitter For 3" Post Or Pedestal
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Size Type
Medium
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247264223
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.75 in x 9.75 in x 18.12 in
Height
18.12 in
Length
9.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.3 lb
Width
9.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
Yes

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93157409

Resources and downloads