text.skipToContent text.skipToNavigation

Gables Collection One-Light Antique Bronze and Clear Glass Transitional Style Outdoor Post Lantern with DURASHIELD

By Progress Lighting 

Collection Name:  Gables

Catalog ID: P540033-020

By Progress Lighting
$164.78 USD
Collection Name:  Gables
Catalog ID:  P540033-020
Elevate your home decor with the graceful arches of the Gables Collection 1-Light Antique Bronze Clear Glass Traditional Outdoor Post Lantern Light. The lantern's stately frame with airy archways is coated in a handsome antique bronze frame. A light source glows from within the clear glass shade. The post lantern is constructed from DURASHIELD, an engineered polymer developed by Progress Lighting to help withstand a broad range of environmental conditions.
  • Application: Elevate your home decor with the graceful arches of the Gables Collection 1-Light Antique Bronze Clear Glass Transitional Outdoor Post Lantern Light ideal for any yard, lawn, pathway, garden, or driveway
  • Styles: Perfect for coastal and transitional style settings
  • Finish: The lantern's stately frame with airy archways is coated in a handsome antique bronze frame
  • Materials: Constructed from DURASHIELD, an engineered polymer developed by Progress Lighting to help withstand a broad range of environmental conditions
  • Glass/Shades: A light source glows from within the clear glass shade
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (75w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Dimensions: Measures 7-1/2-inch diameter by 16-3/4-inch height
  • fits 3-inch post (sold separately)
  • Certifications: cETLus wet location listed
  • Pairs With: Pairs with a variety of Progress Lighting fixtures
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Bronze
Color Generic Brown
Construction Material - Main Injection-Molded Plastic
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Outdoor Post
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Traditional
Mount location Post
Mounting Type Post Top - Fitter For 3" Post Or Pedestal
Mounting for outlet box included Post Mount
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard Yes
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Size Type Medium
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Sub Brand DURASHIELD
Type Outdoor lantern
UPC 785247227457
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 7.5 in x 7.5 in x 16.75 in
Height 16.75 in
Length 7.5 in
Note Weight of fixture exceeds NEC limits No
Weight 1.5 lb
Width 7.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 30

Resource Links

Instruction Sheet Number 93116760

Resources and Downloads