- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- Post Lanterns & Poles
- Lanterns
- Gibbes Street Collection Three-Light Post Lantern
Item Added to Your Cart!
Gibbes Street Collection Three-Light Post Lantern
Gibbes Street Collection Three-Light Post Lantern
By Progress Lighting
$343.64 USD
Collection Name:
Gibbes Street
Catalog ID:
P540004-031
Incorporate a flawless lighting experience that fills your home with an understated elegance and rustic charm with this post lantern. This farmhouse-inspired masterpiece cradles clear beveled glass panes just right for offering a warm, welcoming glow to your friends and family. A traditional lantern frame with a beautiful black finish houses the light bases in this timeless design.
- This farmhouse-inspired masterpiece cradles clear beveled glass panes just right for offering a warm, welcoming glow to your friends and family.
- A traditional lantern frame with a beautiful black finish houses the light bases in this timeless design.
- Incorporate a flawless lighting experience that fills your home with an understated elegance and rustic charm with this post lantern.
- Ideal for any outdoor space in need of illumination.
- Perfect for any transitional or new traditional setting.
- Measures 9-1/2-inch width by 26-7/8-inch height.
- Uses three candelabra base bulbs that are sold separately (60w max - LED or incandescent).
- Able to be fully dimmable with dimmable bulbs.
- Post mounted, fits standard 3” post (sold separately)
- Includes installation instructions and mounting hardware.
- Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Adjustable | No |
Can be mounted up or down | No |
Category General | Outdoor |
Color | Black |
Color Generic | Black |
Construction Material - Main | Cast Aluminum |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Textured Black |
Finish Type | Painted |
Fixture Type | Outdoor Post |
Glass | Clear Beveled |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B10 |
Lamp Type Actual | B10 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Light Source | Incandescent |
Mount location | Post |
Mounting for outlet box included | No |
New Products | No |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
Photocell | No |
Post top fits standard | Yes |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type | Outdoor |
Size Type | Medium |
Socket Base Type - Main | E12 |
Socket Type | sockets |
Socket type material | Phenolic |
UPC | 785247239559 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 9.5 in x 9.5 in x 26.875 in |
Height | 26.875 in |
Length | 9.5 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 11.14 lb |
Width | 9.5 in |
Width Diameter Descriptor | sq. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 12 |
Resource Links
Instruction Sheet Number | 93072174 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.