-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- Post Lanterns & Poles
- Lanterns
- Marquette Collection One-Light Post Lantern with DURASHIELD
Item Added to Your Cart!
Marquette Collection One-Light Post Lantern with DURASHIELD
Marquette Collection One-Light Post Lantern with DURASHIELD
By Progress Lighting
$209.00 USD
Collection Name:
Marquette
Catalog ID:
P540062-031
This post lantern is a go-to choice when incorporating classic silhouettes with a farmhouse flair into your home décor vision. The traditional frame is constructed with non-metallic, corrosion-resistant composite polymer in a classic black finish. A beautiful water glass shade adds charming character to the timeless design. DURASHIELD by Progress Lighting is built to last. Constructed from a composite material with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance finish has a 5-year warranty and is resistant to rust, corrosion, and fading.
- A beautiful water glass shade adds charming character to the timeless design.
- The traditional frame is constructed with non-metallic, corrosion-resistant black composit polymer finish.
- This post lantern is a go-to choice when incorporating classic silhouettes with a farmhouse flair into your home décor vision.
- Ideal for any outdoor space in need of illumination in transitional, traditional, and coastal settings.
- DURASHIELD by Progress Lighting is a material that is built to last. Constructed from a composite polymer with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance material has a 5-year warranty and is resistant to rust, corrosion, and fading.
- Measures 8-5/8-inch width by 18-5/8-inch height.
- Post mounted, fits standard 3” post (sold separately)
- Uses one medium base bulb that is sold separately (75w max - LED or incandescent).
- Able to be fully dimmable with dimmable bulbs.
- Includes installation instructions and mounting hardware.
- Progress Lighting products are designed for exceptional quality, reliability, and functionality.
More Options
Where to Buy
Product Details
General
Adjustable | No |
Can be mounted up or down | No |
Category General | Outdoor |
Color | Black |
Color Generic | Black |
Construction Material - Main | Composite Polymer |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Textured Black |
Finish Type | Painted |
Fixture Type | Outdoor Post |
Glass | Clear Water |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A-19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Light Source | Incandescent - Medium Base |
Mount location | Post |
Mounting for outlet box included | No |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | Yes |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type | Outdoor |
Size Type | Medium |
Socket Base Type - Main | E26 |
Socket Type | socket |
Socket type material | Porcelain |
UPC | 785247239436 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Height | 18.625 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 4.4 lb |
Width | 8.625 in |
Width Diameter Descriptor | sq. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 75 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.