text.skipToContent text.skipToNavigation

Morrison Collection One-Light Post Lantern

By Progress Lighting 

Collection Name:  Morrison

Catalog ID: P540016-020

By Progress Lighting
$437.47 USD
Collection Name:  Morrison
Catalog ID:  P540016-020
The Morrison Collection post lantern blends delicate geometric patterns with lasting durability in a modern form. Intricate die cast aluminum construction is paired with clear glass and an Antique Bronze finish.
  • Swirling metallic accents covering a clear-glass shade are an ornamental addition to your home’s exterior
  • The post lantern makes a cheerful greeting at your home’s front walk
  • Morrison’s construction and design complements both Modern and Traditional architecture
  • Rich Antique Bronze finish
  • Measures 9in diameter x 26 1/2in ht.
  • Fits 3in diameter post (sold separately)
  • Uses one 100-watt max. medium base bulb including LED equivalent (sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product Variations

PROG_P540016_020_PRODIMAGE
P540016-020
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Post
Color Bronze
Color Generic Brown
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Outdoor Post
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • New Traditional
  • Traditional
Mount location Post
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Modern
  • New Traditional
UPC 785247226894
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 9 in x 9 in x 26.5 in
Height 26.5 in
Length 9 in
Note Weight of fixture exceeds NEC limits No
Weight 7.44 lb
Width 9 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 22

Resource Links

Instruction Sheet Number 93098346

Resources and Downloads