text.skipToContent text.skipToNavigation

Verdae Collection Three-Light Post Lantern

By Progress Lighting 

Collection Name:  Verdae

Catalog ID: P540002-031

By Progress Lighting
$389.07 USD
Collection Name:  Verdae
Catalog ID:  P540002-031
The three-light post lantern in the Verdae collection offers traditional styling for a variety of exteriors. Classic and formal clear seeded glass complements a Black finish. Fits 3" post (order separately). Hinged door for easy access to replace lamps.
  • Black finish.
  • Traditional style.
  • Classic and formal clear seeded glass.
  • Hinged door for easy access to replace lamps.
  • Fits 3" post (order separately).

Product Variations

PROG_P540002_031_PRODIMAGE
P540002-031
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Fixture Type Outdoor Post
Glass Clear Seeded
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location Post
Mounting for outlet box included No
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style New Traditional
UPC 785247208180
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 10.375 in x 10.375 in x 22.625 in
Height 22.625 in
Length 10.375 in
Note Weight of fixture exceeds NEC limits No
Weight 5.7 lb
Width 10.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 12

Resource Links

Instruction Sheet Number 93073115

Resources and Downloads