text.skipToContent text.skipToNavigation

Walcott Collection One-Light Antique Bronze with Brasstone Accents Clear Glass Transitional Outdoor Post Light

By Progress Lighting 

Collection Name:  Walcott

Catalog ID: P540090-020

By Progress Lighting
$170.00 USD
Collection Name:  Walcott
Catalog ID:  P540090-020
Combine a stately elegance with modern style with the Walcott Collection. The post lantern's elongated frame holds clear glass panels. The frame is coated in a handsome antique bronze finish punctuated with brass-tone accents to add vintage charm.
  • Ideal for a yard, lawn, pathway, garden, or driveway
  • Perfect for transitional and farmhouse style settings
  • Handsome antique bronze finish with brasstone accents
  • Clear glass flat panels
  • Includes installation instructions and mounting hardware
  • Use 1 medium base base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • Measures 8-1/4-inch length by 21-37/100-inch height by 6-1/2-inch width
  • Certifications: cCSAus Wet Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Outdoor Post
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Transitional
  • Farmhouse
Light Distribution Ambient
Mount location Post top - fitter for 3" post or pedestal
Mounting Type Post
Mounting for outlet box included Post Mount
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard Yes
Power Source Hardwired
Power Source Required? Yes
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Coach Light
UPC 785247250806
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 8.25 in x 6.5 in x 21.37 in
Height 21.37 in
Length 8.25 in
Note Weight of fixture exceeds NEC limits No
Weight 6.33 lb
Width 6.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93139173

Resources and Downloads