PROG_P5458_20_PRODIMAGE
PROG_P5458_20_PRODIMAGE
PROG_Westport_Antique_Bronze_GeneralLit
PROG_Optional_Posts_PRODIMAGE

Westport Collection One-Light Medium Post Lantern

$165.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5458-20

Collection name:

Westport

Add a touch of rustic appeal and classic styling with beaded detailing in the Westport collection. Clear seeded glass compliments the durable powder coat finish in die-cast aluminum frames. One-light 11" post lantern. Antique Bronze finish.

  • Rustic appeal with classic styling.
  • Beaded detailing.
  • Clear seeded glass.
  • Fits 3" post. (order separately.).

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Style
New Traditional
UPC
785247212767
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11 in x 11 in x 19 in
Height
19 in
Length
11 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.79 lb
Width
11 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
27

Resources

Instruction Sheet Number
93077921

Resources and downloads