PROG_P540094_31M_hero_PRODIMAGE
PROG_P540094_31M_hero_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_Optional_Posts_PRODIMAGE

Whitmire Collection One-Light Farmhouse Matte Black Clear Seeded Glass Outdoor Post Light

$159.50 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540094-31M

Collection name:

Whitmire

Blend rustic style with modern elegance with the Whitmire Collection. Wood-tone bands accent a clear seeded glass shade for beautiful illumination. A classic matte black frame completes the outdoor post lantern's charming design.

  • The Whitmire post light is the perfect light fixture choice for a lawn, driveway, sidewalk, or outdoor living space.
  • Adds the perfect curb appeal to farmhouse and rustic style settings
  • Measures 15.63 in. height x 7.37 in. width
  • A matte black finish accented with wood tone bands completes the charming design
  • Light glows through the clear seeded glass that adds extra rustic aesthetic
  • Uses 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Mount on 3 in. post (sold separately)
  • Certifications: cCSAus Wet Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside or inside for a trend-setting look
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Outdoor Post
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
Light Distribution
Ambient
Mount location
Post top - fitter for 3" post or pedestal
Mounting for outlet box included
Post Mount
Mounting Type
Post Top - Fitter For 3" Post Or Pedestal
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Size Type
Medium
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247263097
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.37 in x 7.37 in x 15.63 in
Height
15.63 in
Length
7.37 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.14 lb
Width
7.37 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
Yes

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93156670

Resources and downloads