PROG_P540011_103_PRODIMAGE
PROG_P540011_103_PRODIMAGE
PROG_P540011_103_top_PRODIMAGE
PROG_P540011_103_straight_PRODIMAGE
+4
PROG_Abbot_Antique_Pewter_GeneralLit

Abbott Collection One-Light Post Lantern

$245.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540011-103

Collection name:

Abbott

Distinctive forms with ancient roots are featured in this post lantern from the Abbott Collection. Transparency, depth and dimension are all on display to highlight the clear seeded glass and sweeping details within the Antique Pewter frame.

  • Clear seeded glass, heavy forged details and curving metal accents hearkens back to a Colonial era
  • The post lantern makes a distinguished greeting at your home’s front walk
  • The classic lines and sweeping details of the lantern design make it ideal for Traditional settings
  • Antique Pewter finish lends an authentically historic feel
  • Measures 8 1/4in W x 18 1/2in ht.
  • Fits 3in post (sold separately)
  • Uses one medium base bulb, 100-watt max., and are perfectly compatible with a wide variety of bulbs including LED, Vintage ST64 and more (all sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Post
Color
Gray
Color Generic
Grey
Construction Material - Main
Die-Cast Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Antique Pewter
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
New Traditional
UPC
785247226757
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.25 in x 8.25 in x 18.5 in
Height
18.5 in
Length
8.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.16 lb
Width
8.25 in
Width Diameter Descriptor
sq.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93098333