PROG_P560115_103_PRODIMAGE
PROG_P560115_103_PRODIMAGE
PROG_P560115_103_side_PRODIMAGE
PROG_abbott_detail3_detailshot
+7
PROG_abbott_detail2_detailshot

Abbott Collection One-Light Large Wall Lantern

$373.23 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560115-103

Collection name:

Abbott

Distinctive forms with ancient roots are featured in this large wall lantern from the Abbott Collection. Transparency, depth and dimension are all on display to highlight the clear seeded glass and sweeping details within the Antique Pewter frame.

  • Clear seeded glass, heavy forged details and curving metal accents hearkens back to a Colonial era
  • The large wall lantern makes a distinguished greeting on either side of an entry door, flanking an outdoor fireplace or hanging on the walls of a covered outdoor living area
  • The classic lines and sweeping details of the lantern design make it ideal for Traditional settings
  • Antique Pewter finish lends an authentically historic feel
  • Measures 10 3/8in W x 20 1/4in ht.
  • Uses one medium base bulb, 100-watt max., and is perfectly compatible with a wide variety of bulbs including incandescent, LED, Vintage ST64 and more (all sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Wall
Color
Gray
Color Generic
Grey
Construction Material - Main
Die-Cast Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Antique Pewter
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional
Mount location
Wall
Mounting for outlet box included
swivel mounting strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
New Traditional
UPC
785247226795
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10.375 in x 13.5 in x 20.25 in
Height
20.25 in
Height to Center
15.25 in
Length
10.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
11.02 lb
Width
13.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93098331