text.skipToContent text.skipToNavigation

Abbott Collection One-Light Small Wall Lantern

by Progress Lighting 

Collection Name: Abbott

Catalog ID: P560113-020

Distinctive forms with ancient roots are featured in this small wall lantern from the Abbott Collection. Transparency, depth and dimension are all on display to highlight the clear seeded glass and sweeping details within the Antique Bronze frame.

  • Clear seeded glass, heavy forged details and curving metal accents hearkens back to a Colonial era
  • The small wall lantern makes a distinguished greeting on either side of an entry door, flanking an outdoor fireplace or hanging on the walls of a covered outdoor living area
  • The classic lines and sweeping details of the lantern design make it ideal for Traditional settings
  • Rich Antique Bronze finish
  • Measures 6 1/4in W x 12 1/4in ht. x 8 1/4inD
  • Uses one medium base bulb, 100-watt max., and is perfectly compatible with a wide variety of bulbs including incandescent, LED, Vintage ST64 and more (all sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$119.68 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Wall
Color Brown
Color Generic brown
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type plated
Glass Clear Seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle New Traditional
Mount location Wall
Mounting for outlet box included swivel mounting strap
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style New Traditional
UPC 785247226740
Warranty Length 1 year warranty

Dimensions

Depth 8.25 in
Height 12.25 in
Height to Center 9.375 in
Note Weight of fixture exceeds NEC limits No
Weight 6.51 lb
Width 6.25 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads