text.skipToContent text.skipToNavigation

Ashmore Collection Antique Bronze One-Light Wall Lantern

by Progress Lighting 

Collection Name:  Ashmore

Catalog ID: P5875-20MD

This wall lantern features quill scrolled arms and decorative finials. The frame in constructed from die-cast aluminum and is coated in a handsome antique bronze finish. The lantern frame holds a beautiful etched seeded glass shade for an added dash of visual character.

  • The frame in constructed from die-cast aluminum and is coated in a handsome antique bronze finish.
  • The lantern frame holds a beautiful etched seeded glass shade for an added dash of visual character.
  • This wall lantern features quill scrolled arms and decorative finials.
  • Ideal for any foyer, bedroom, entryway, porch, or patio.
  • Perfect for transitional, new traditional, or farmhouse settings.
  • Measures 8-3/8-inch width by 16-5/8-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$196.24 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Construction Material - Main Cast Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Glass Etched Water Seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location wall
Mounting for outlet box included Mounting Strap
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Size Type Medium
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247234981
Warranty Length 1-year Limited Warranty

Dimensions

Depth 10.5 in
Height 16.625 in
Height to Center 4.5 in
Note Weight of fixture exceeds NEC limits No
Weight 2.07 lb
Width 8.375 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads