text.skipToContent text.skipToNavigation

Barlowe Collection Stainless Steel One-Light Medium Wall Lantern

by Progress Lighting 

Collection Name:  Barlowe

Catalog ID: P560157-135

Transform you home into a warm and cozy dream with the friendly farmhouse-style of this small wall lantern. A rustic X-brace design decorates each side of the charming lantern silhouette. Clear seeded glass panes add an extra pop of rustic personality. A stainless steel finish complemented with white accents adds warmth and character as the lantern infuses your home with gentle illumination.

  • Clear seeded glass panes add an extra pop of rustic personality.
  • A stainless steel finish complemented with white accents adds warmth and character as the lantern infuses your home with gentle illumination.
  • A rustic X-brace design decorates each side of the charming lantern silhouette.
  • Ideal for any bedroom, foyer, entryway, porch, or patio.
  • Perfect for rustic and farmhouse settings.
  • Measures 7-1/2-inch width by 16-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$220.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Color Gray
Color Generic grey
Construction Material - Main Aluminum, Steel and Stainless Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Stainless Steel
Finish Type
  • Painted
  • Clear Coat
Glass Clear Seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Rustic
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location wall
Mounting for outlet box included Swivel Mounting Strap
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Size Type Medium
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247238880
Warranty Length 1-year Limited Warranty

Dimensions

Depth 8.5 in
Height 16 in
Height to Center 3.5 in
Note Weight of fixture exceeds NEC limits No
Weight 5.67 lb
Width 7.5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads