PROG_P5846_31_PRODIMAGE
PROG_P5846_31_PRODIMAGE
PROG_BrassGuard_Matte_Black_GeneralLit

Carriage Classics Collection One-Light Wall Lantern

$104.50 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5846-31

Collection name:

BrassGUARD Lantern

Outdoor hexagonal aluminum wall torch with clear beveled glass panels and a painted Black finish.

  • Elevate your home's curb appeal with the Carriage Classics Collection small wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Classic, traditional styling with clear beveled glass and a black finish
  • Protective finish is a unique clear lacquer applied for a long lasting finish.
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 5.25 in x 5.9375 in x 14.688 in
  • Uses one medium base 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
New Traditional
UPC
785247152384
Warranty Length
1-year Limited Warranty

Dimensions

Depth
5.9375 in
Dimensions
5.25 in x 5.9375 in x 14.688 in
Gross Weight with Packaging
3 lb
Height
14.688 in
Height to Center
8.375 in
Length
5.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
3 lb
Width
5.9375 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
150

Resources

Instruction Sheet Number
022796