PROG_P5756_09_PRODIMAGE
PROG_P5756_09_PRODIMAGE
PROG_BrassGuard_Brushed_Nickel_GeneralLit

Carriage Classics One-Light Wall Lantern

$123.09 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5756-09

Collection name:

BrassGUARD Lantern

Brighten your outdoor space with style using this wall lantern. Featuring a classic design completed with clear beveled glass panels for ample lighting, this lamp boasts a beautiful brass finish for an appealing look. Solid brass wall lantern with clear beveled glass panels and an open bottom. Brushed Nickel finish.

  • Elevate your home's curb appeal with the Carriage Classics Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Classic, traditional styling with clear beveled glass and a brushed nickel finish
  • Protective finish is a unique clear lacquer applied for a long lasting finish.
  • All brass construction eliminates rust leakage on brass finishes
  • Measures: 5.375 in x 5.625 in x 10.25 in
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Solid Brass
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Outdoor Wall
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
New Traditional
UPC
785247147960
Warranty Length
1-year Limited Warranty

Dimensions

Depth
5.625 in
Dimensions
5.375 in x 5.625 in x 10.25 in
Gross Weight with Packaging
2.4 lb
Height
10.25 in
Height to Center
3.75 in
Length
5.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.4 lb
Width
5.625 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
176

Resources

Instruction Sheet Number
93011041