PROG_P5722_71_PRODIMAGE
PROG_P5722_71_PRODIMAGE
PROG_brookside lantern_IMG_2713_detailshot
PROG_brookside lantern_IMG_2707_detailshot
+1
PROG_brookside lantern_IMG_2704_detailshot

Brookside Collection One-Light Medium Wall Lantern

$245.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5722-71

Collection name:

Brookside

Get inspired with vintage undertones reminiscent of early 20th century train depots. This indoor-outdoor lantern is aluminum with a textured Gilded Iron finish. One-Light 10" wall lantern.

  • Inspired by vintage light fixtures found in early 20th century train stations.
  • Aluminum with a textured Gilded Iron finish.
  • Double arm attachment for stability.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Gilded Iron
Finish Type
Painted
Fixture Type
Outdoor Wall
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Vintage Electric
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Traditional/Classic
UPC
785247115778
Warranty Length
1-year Limited Warranty

Dimensions

Depth
11.5625 in
Dimensions
10 in x 11.5625 in x 10.75 in
Gross Weight with Packaging
4.2 lb
Height
10.75 in
Height to Center
6.5 in
Length
10 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.2 lb
Width
11.5625 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes, per photometry (not registered with IDA)
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
48

Resources

Instruction Sheet Number
022493